Galion - 1 gang double USB 2,4A type-A USB chargers - Rose Gold
Galion
LEGRAND
Galion - 1 gang double USB 2,4A type-A USB chargers - Rose Gold
REF. 282447-C1
EAN.
3414971703049
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Number of ports USB-A | 2 |
Number of ports USB-C | 0 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 3000 mA |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | Other |
Device width | 86 mm |
Device height | 88 mm |
Device depth | 40 mm |
Min. depth of built-in installation box | 30 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK02 |
---|---|
Antimicrobial treatment | No |
Built-in depth | 30.9 mm |
Operating / setting temperature | -5-45 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Standby consumption | 0.4 mA |
Mandatory neutral | Yes |
Terminal marking indication | No |
Stress test conformity (1000V) | Yes |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1-4 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-CN47000-M1
(0.38 Mo)
SELECT AN ACTION