Stabilised switching power supply mono/bi-switching - 120-480 W - output 24 V= - 120 W
-
LEGRAND
Stabilised switching power supply mono/bi-switching - 120-480 W - output 24 V= - 120 W
REF. 146663
EAN.
3414970543516
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 24-24 V |
Max. output current 1 | 5 A |
Secondary voltage adjustable | Yes |
Nominal value output voltage 1 | 24 V |
Nominal value output current 1 | 5 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 200-500 V |
Rated supply voltage AC 60 Hz | 200-500 V |
Rated supply voltage DC | 254-780 V |
Output voltage stabilized | Yes |
Power output | 120 W |
Stabilized | Yes |
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | No |
---|---|
Modular version | No |
Built-in width | 40 mm |
Direct mounting possible | Yes |
Width | 40 mm |
Height | 125 mm |
Depth | 113 mm |
Suitable for safety functions | Yes |
Operating / setting temperature | -25-60 °C |
Frequency | 50-60 Hz |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Terminals capacity | 4-4 mm² |
Label space/information surface | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
1 document
Agreement
UL listed cULus-E223674
(0.04 Mo)
SELECT AN ACTION