Mechanical interlock for transfer switches
DPX³ 250 HP
LEGRAND
Mechanical interlock for transfer switches
REF. 423829
EAN.
3414971916012
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Other |
---|---|
Function | Other |
Width in number of modular spacings | 80 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 8 |
Suitable for max. current main contact unit | 250 A |
Width | 80 mm |
Height | 480 mm |
Depth | 530 mm |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -20-70 °C |
Storage temperature | -20-70 °C |
Electric supplying direction | Not applicable |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Colour | Other |
Halogen free | Yes |
Connection type | Not applicable |
Label space/information surface | No |
Connected object | No |
Application store for download | Not applicable |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION