Modular distribution board with staggered bars, 4-pole 160 A - external output - 15 connections/bar - 10 modules
XL³
LEGRAND
Modular distribution board with staggered bars, 4-pole 160 A - external output - 15 connections/bar - 10 modules
REF. 400411
EAN.
3414971978713
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Nominal current | 160 A |
Connection type | Screwing |
Mounting method | DIN rail |
Height | 100 mm |
Width | 180 mm |
Depth | 50 mm |
Degree of impact strength (IK) | IK05 |
Degree of protection (IP) | IP00 |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Nominal voltage | 0-500 V |
Halogen free | No |
Type of distribution blocks | Phase/neutral |
Terminals capacity | 1.5-70 mm² |
Label space/information surface | No |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION