Stabilised mono switching power supply - 75-960 W - output 12 V= - 75 W
-
LEGRAND
Stabilised mono switching power supply - 75-960 W - output 12 V= - 75 W
REF. 146613
EAN.
3414970543257
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 12-14 V |
Max. output current 1 | 6.3 A |
Secondary voltage adjustable | Yes |
Nominal value output voltage 1 | 12 V |
Nominal value output current 1 | 6.3 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 100-240 V |
Rated supply voltage AC 60 Hz | 88-264 V |
Rated supply voltage DC | 124-370 V |
Output voltage stabilized | Yes |
Power output | 75 W |
Stabilized | Yes |
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | No |
Modular version | No |
---|---|
Built-in width | 32 mm |
Direct mounting possible | Yes |
Width | 32 mm |
Height | 125 mm |
Depth | 102 mm |
Suitable for safety functions | Yes |
Operating / setting temperature | -25-55 °C |
Storage temperature | -40-85 °C |
Frequency | 50-60 Hz |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Terminals capacity | 2.5-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
1 document
Agreement
UL listed cULus-E223674
(0.04 Mo)
SELECT AN ACTION