Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 600 W - 25 A
LEGRAND
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 600 W - 25 A
REF. 047026
EAN.
3245060470265
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 24-24 V |
Max. output current 1 | 25 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 24 V |
Nominal value output current 1 | 25 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 600 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | No |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 290 mm |
Direct mounting possible | Yes |
Width | 180 mm |
Height | 238 mm |
Depth | 290 mm |
Suitable for safety functions | Yes |
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION