Galion - 5 gangs plate kit support - Rose Gold
Galion
LEGRAND
Galion - 5 gangs plate kit support - Rose Gold
REF. 282475-C1
EAN.
3414971702417
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 434.8 mm |
---|---|
Height | 92 mm |
Depth | 8.7 mm |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal |
Number of modules horizontal (module system) | 10 |
Number of modules vertical (module system) | 1 |
Mounting method | Other |
With nail | No |
Suitable for mounting in round junction box 60 mm | No |
Model | Flush-mounted |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | Yes |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
With screws | Yes |
Surface protection | Lacquered |
Material quality | Thermoplastic |
Flush-mounted installation | Yes |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION