تجاوز إلى المحتوى الرئيسي
Logo print

Cartridge fuse 10.3 x 25.8 mm - without indicator - 10 A

LEGRAND

Cartridge fuse 10.3 x 25.8 mm - without indicator - 10 A

REF. 011610 EAN. 3245060116101
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 10.3 mm
Size 10x26 mm
Voltage type AC
Depth 25.8 mm
Rated voltage 250 V
Utilization category Other
Rated current 10 A
Type of fuse status indicator Other
Rated operating frequency 50-60 Hz
Breaking capacity 6 kA
Model Ceramic fuse
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

1 document
Catalogue Commercial Page
ex223001_0091.pdf pdf (0.09 Mo)