Power supply - external 230 V AC - for DMX³ 1600 electronic protection units
LEGRAND
Power supply - external 230 V AC - for DMX³ 1600 electronic protection units
REF. 028172
EAN.
3414970767257
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 24-24 V |
Max. output current 1 | 1 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 24 V |
Nominal value output current 1 | 1 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 220-250 V |
Rated supply voltage AC 60 Hz | 220-250 V |
Output voltage stabilized | No |
Power consumption | 25 VA |
Stabilized | Yes |
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | Yes |
Modular version | Yes |
Width in number of modular spacings | 4 |
---|---|
Direct mounting possible | Yes |
Width | 72 mm |
Height | 90 mm |
Depth | 64 mm |
Suitable for safety functions | Yes |
SIL according to IEC 61508 | None |
Performance level according to EN ISO 13849-1 | None |
Degree of protection (IP) | IP30 |
Operating / setting temperature | -10-50 °C |
Frequency | 5-60 Hz |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Halogen free | Yes |
Label space/information surface | No |
4 documents
Workshop Book
Instruction Use
Technical Guide
Workshop Book
4 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION