Single modules for 77 mm plates - for modular backbox for raised floors
LEGRAND
Single modules for 77 mm plates - for modular backbox for raised floors
REF. 689660
EAN.
3245066896601
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 1 |
---|---|
Number of conduit inlets | 1 |
Length | 255 mm |
Width | 77 mm |
Depth | 50 mm |
---|---|
Model | Support shape |
Mounting method installation unit | Snap |
Material | Metal |
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
3 documents
Agreement
NF-636598A
(0.24 Mo)
Agreement
OC / CB-FR 636598C
(0.39 Mo)
Agreement
NF 004-636641A
(0.85 Mo)
SELECT AN ACTION