Osmoz padlockable shroud
Osmoz
LEGRAND
Osmoz padlockable shroud
REF. 024188
EAN.
3245060241889
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 32.1 mm |
---|---|
Transparent | Yes |
Shape | Rectangular |
Depth | 50.5 mm |
Height | 25.8 mm |
---|---|
Colour | Colourless |
Model | Other |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION