Fuse carrier 1P+N for cartridge fuses 10.3 x 38 mm - 32A
LEGRAND
Fuse carrier 1P+N for cartridge fuses 10.3 x 38 mm - 32A
REF. 005824
EAN.
3245060058241
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 250 V |
---|---|
Mounting method | DIN rail |
For fuse size | 10x38 mm |
Number of poles | 1 |
---|---|
Concurrently switching neutral conductor | Yes |
Degree of protection (IP) | IP20 |
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION