Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h
LEGRAND
Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h
REF. 661450
EAN.
3414970575753
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Contains Batteries and/or Accumulator | Yes |
---|---|
IEC code (Pack1) | LR20 |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Cadmium |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 4 |
---|---|
Single Element weight (Pack1) | 140 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION