تجاوز إلى المحتوى الرئيسي
Logo print

Break glass emergency box-2 position-surface mounting-IP44-red box without LED

LEGRAND

Break glass emergency box-2 position-surface mounting-IP44-red box without LED

REF. 038011 EAN. 3245060380113
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Unlocking method Other
Number of contacts as normally closed contact 1
Number of contacts as normally open contact 1
Degree of protection (IP) IP44
Mounting method Surface mounting
With lighting No
Hole diameter 20 mm
Width 125 mm
Height 125 mm
Degree of impact strength (IK) IK07
Terminals capacity 1.5-1.5 mm²

2 documents
Instruction Use
4065387-03.pdf pdf (1.23 Mo)
Technical Sheet
F00029FR-00.pdf pdf (1.64 Mo)
1 document
Catalogue Commercial Page
ex223001_0920.pdf pdf (0.05 Mo)
2 documents
PEP
LGRP-00105-V02.01-EN.pdf pdf (0.64 Mo)
PEP
LGRP-00105-V02.01-FR.pdf pdf (0.64 Mo)
التفاصيل