Arteor™ - Flush-mounting boxes - for British standard - 6 modules
Arteor™
LEGRAND
Arteor™ - Flush-mounting boxes - for British standard - 6 modules
REF. 689036
EAN.
3245066890364
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | 3-fold |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Length | 211.4 mm |
Width | 75.7 mm |
Depth | 50.8-50.8 mm |
Inner depth | 50 mm |
Mounting switching equipment | Screwing |
With screws | No |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | Yes |
Pipe locking | No |
Pipe locking optional | No |
---|---|
Inlet from the rear | Yes |
Number of inlets | 16 |
Material | Steel |
Halogen free | Yes |
Surface protection | Galvanic/electrolytic zinc plated |
Colour | Grey |
Cover model | None |
Transparent cover | No |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
1 document
Catalogue Commercial Page
SELECT AN ACTION