Circuit breaker DMX-SP 4000, 3 poles, draw-out version and electronic protection unit
DMX-SP 4000
LEGRAND
Circuit breaker DMX-SP 4000, 3 poles, draw-out version and electronic protection unit
REF. 669640
EAN.
3414971874176
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 3200 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 50 kA |
Overload release current setting | 1280-3200 A |
Adjustment range short-term delayed short-circuit release | 1920-32000 A |
Adjustment range undelayed short-circuit release | 6400-32000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Connection at separate chassis part |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | No |
With integrated under voltage release | No |
Number of poles | 3 |
Position of connection for main current circuit | Connection at separate chassis part |
Type of control element | Long turning handle |
Complete device with protection unit | No |
---|---|
Motor drive integrated | No |
Motor drive optional | Yes |
Degree of protection (IP) | IP41 |
Width | 425 mm |
Height | 473 mm |
Depth | 433 mm |
Operating / setting temperature | -5-70 °C |
Storage temperature | -25-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the rear of the product |
Terminal marking indication | No |
Colour | Other |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 370-2000 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
6 documents
Workshop Book
Instruction Use
Technical Sheet
Instruction Use
Technical Guide
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
Agreement
OC / CB-SE-104115
(0.12 Mo)
SELECT AN ACTION