Inspection lamp LED 9W IP60/64 IK05
LEGRAND
Inspection lamp LED 9W IP60/64 IK05
REF. 062242
EAN.
3414971954809
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Suitable for number of light sources | 28 |
Voltage type | AC |
Nominal voltage | 230-250 V |
With protective cover | Yes |
With switch | No |
With CEE-plug | No |
Degree of protection (IP) | IP64 |
Protection class | II |
Suitable for lamp power | 9-9 W |
Rated luminous flux according to IEC 62722-2-1 | 900 lm |
Colour of light | White |
Colour temperature | 4000-4000 K |
---|---|
Colour rendering index CRI | 80-89 |
With connection cord and plug | Yes |
Length | 61 mm |
Height/depth | 76 mm |
Width | 490 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-35 °C |
Frequency | 50-60 Hz |
Colour | Anthracite |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
1 document
Catalogue Commercial Page
SELECT AN ACTION