Multi-outlet plug with 4 lateral outlets 2P 6A
LEGRAND
Multi-outlet plug with 4 lateral outlets 2P 6A
REF. 049400
EAN.
3414971942202
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing shape | Other |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets with earth pin | 0 |
Number of cold device socket outlets | 0 |
Number of socket outlets Danish standard (earthing pin) | 0 |
Number of socket outlets French standard type E | 4 |
Number of socket outlets Italian standard type Bipasso | 0 |
Number of socket outlets Italian standard type P11 | 0 |
Number of socket outlets Italian standard type P17 | 0 |
Number of NEMA-outlets | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
With on/off switch | No |
Residual current circuit breaker (RCCB) | No |
Number of universal multi standard sockets | 0 |
Mains filter | No |
Number of other socket outlets | 0 |
Number of USB connections | 0 |
Over voltage protection | No |
Nominal current | 6 A |
Core cross section | 0 mm² |
With cover | No |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
NEMA designation | None |
Operating / setting temperature | -5-35 °C |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 74 mm |
Height | 96 mm |
Depth | 72 mm |
Storage temperature | -15-70 °C |
Voltage type | AC |
Nominal voltage | 220-230 V |
Mandatory neutral | No |
Connection type | Not applicable |
Mounting method | Not applicable |
Connected object | No |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-FR_709501/M1
(0.21 Mo)
Agreement
MEEI-UP 69265084
(0.67 Mo)
Agreement
NF-NF012_2644/M1
(0.42 Mo)
SELECT AN ACTION