Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
LEGRAND
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
REF. 038097
EAN.
3245060380977
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of electrical accessory/spare part | Other |
---|---|
Type of mechanical accessory/spare part | Other |
Accessory | Yes |
Width | 96 mm |
---|---|
Height | 96 mm |
Halogen free | Yes |
2 documents
Instruction Use
Instruction Use
1 document
PEP
SELECT AN ACTION