Zero-U kit for universal fixing for fibre optic and copper cassettes
LCS³
LEGRAND
Zero-U kit for universal fixing for fibre optic and copper cassettes
REF. 032103
EAN.
3414971939509
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 24 |
---|---|
Suitable for number of module inserts | 1 |
With number of couplings/adapters | 0 |
With front plate | No |
With housing | No |
With pigtails | No |
Fibre type | Other |
Colour | Silver |
Mounting method | Other |
Height | 66 mm |
Width | 218 mm |
Depth | 184 mm |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -20-60 °C |
Storage temperature | -20-60 °C |
Terminal marking indication | No |
Prewired | No |
Label space/information surface | No |
Fitted with door or cover | No |
Cable support | Other |
4 documents
Instruction Use
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION