Mosaic™ - 10 W wireless charger (IP66, IK8)
Mosaic™
LEGRAND
Mosaic™ - 10 W wireless charger (IP66, IK8)
REF. 077699L
EAN.
3414971941397
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Frequency | 50-60 Hz |
Connection type | Other |
Mounting method | Flush-mounted |
Colour | Aluminium |
Device width | 141 mm |
Device height | 95 mm |
Device depth | 86.5 mm |
Min. depth of built-in installation box | 0 mm |
Suitable for degree of protection (IP) | IP66 |
Degree of impact strength (IK) | IK08 |
Antimicrobial treatment | No |
Wireless | Yes |
Built-in depth | 35.5 mm |
---|---|
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 110-230 V |
Power Delivery | No |
Supply current | 0.5-0.5 A |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 2.5-2.5 mm² |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
1 document
Agreement
OC / CB-SG ITS-23467
(0.06 Mo)
SELECT AN ACTION