Forix - Blanking plate - 1 gang
Forix
LEGRAND
Forix - Blanking plate - 1 gang
REF. 782495
EAN.
3245067824955
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 64.5 mm |
Height opening | 64.5 mm |
Colour | White |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
1 document
Catalogue Commercial Page
SELECT AN ACTION