Plexo™ - TV-R-SAT socket - Grey - mechanism
Plexo™
LEGRAND
Plexo™ - TV-R-SAT socket - Grey - mechanism
REF. 069558L
EAN.
3414971878907
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV/RD/SAT |
DAB+ | Yes |
Mounting method | Other |
Number of modules (module system) | 3 |
Cover | Other |
Radio frequency band | 87.5-240 MHz |
SAT frequency band | 950-2400 MHz |
Type of fastening | Mounting with screw |
Colour | Grey |
RAL-number (similar) | 7046 |
Surface protection | Untreated |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Device width | 70.5 mm |
Device height | 70.5 mm |
Device depth | 47.7 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
3D Autocad
BIM Data
BIM Data
SELECT AN ACTION