Niloé™ - Blanking plate - White
Niloé™
LEGRAND
Niloé™ - Blanking plate - White
REF. 764545
EAN.
3414970682345
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 50 mm |
Height opening | 50 mm |
Colour | White |
Degree of impact strength (IK) | IK02 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_717989
(0.6 Mo)
SELECT AN ACTION