Arteor™ - Thermostat for electric floor heating - 2 modules - Soft Alu
Arteor™
LEGRAND
Arteor™ - Thermostat for electric floor heating - 2 modules - Soft Alu
REF. 572707
EAN.
3414971847699
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of power supply | 230 V AC |
---|---|
Suitable for cooling | Yes |
Number of cooler outputs | 1 |
Differential value | 2-2 K |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
With display | No |
Operation | Turn |
With tap water circuit | No |
Contact type | Change-over contact (NO/NC) |
Max. contact voltage | 250 V |
Max. contact load | 8 A |
---|---|
Degree of protection (IP) | IP30 |
Explosion-proof | No |
Colour | Grey |
Height | 45 mm |
Width | 45 mm |
Depth | 47 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 0-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION