Skirting light Arteor - standard - with LED 230 V - 2 modules - soft alu
Arteor™
LEGRAND
Skirting light Arteor - standard - with LED 230 V - 2 modules - soft alu
REF. 574080
EAN.
3414971850484
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Depth | 49 mm |
Lamp holder | Other |
Housing material | Plastic |
Suitable for number of light sources | 2 |
Suitable for surface mounting | Yes |
Suitable for built-in mounting | Yes |
Adjustable | No |
Voltage type | AC |
Degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK04 |
Operation by Bluetooth | No |
---|---|
Colour of light | White |
Width | 45 mm |
Height/depth | 45 mm |
Built-in height/depth | 33 mm |
Connection type | Screwed terminal |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Mounting method | Surface mounted/recessed mounted |
Contains Batteries and/or Accumulator | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_709182/A1
(0.66 Mo)
SELECT AN ACTION