Hotel bedroom call indicator - lamp + bell push - 2 modules - soft alu
LEGRAND
Hotel bedroom call indicator - lamp + bell push - 2 modules - soft alu
REF. 573777
EAN.
3414971850248
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Model | Single push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 1 |
Nominal voltage | 230 V |
With lighting | Yes |
With complemantary luminous signal | Yes |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Module frame |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Colour | Aluminium |
Transparent | No |
Label space/information surface | Yes |
Imprint | Other |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 45.5 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 32.4 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
1 document
Catalogue Commercial Page
SELECT AN ACTION