Lateral panel for XL3 S 400 enclosures height 2000 mm different dephts
XL³ S 4000
LEGRAND
Lateral panel for XL3 S 400 enclosures height 2000 mm different dephts
REF. 338060
EAN.
3414970900180
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | Yes |
---|---|
Suitable as rear panel | No |
Modular spacing | 200 mm |
Height | 2000 mm |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Black |
RAL-number | 7016 |
With cable entry | No |
With lock | No |
5 documents
Workshop Book
Instruction Use
Workshop Book
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION