Smart door and window sensors <lt/><gt/>
Netatmo
NETATMO
Smart door and window sensors <lt/><gt/>
REF. NA-DTG-PRO
EAN.
3700730503259
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Wireless | Yes |
With connection cable | No |
Colour | White |
Sensor length | 76 mm |
Width sensor | 30.4 mm |
Height of sensor | 15.8 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | None |
Width | 30.4 mm |
Height | 76 mm |
Depth | 15.8 mm |
Degree of impact strength (IK) | Other |
Degree of protection (IP) | IP67 |
Operating / setting temperature | -20-50 °C |
Storage temperature | 0-30 °C |
Voltage type | DC |
Nominal voltage | 2-3 V |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Not applicable |
Label space/information surface | No |
---|---|
Entry membrane gland type | Not applicable |
Cable support | Not applicable |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
IEC code (Pack1) | LR03 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Alkaline |
Number of Pack 1 | 6 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 66 g |
Pack1 Location | Included in packaging |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | RF |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | No |
Interoperable connection Protocol | No |
With voice command | No |
Connectable by Internet box | No |
Application name | Home + Security |
Product use function | Alarm systems |
Software Update Duration (years) | 3 |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION