Plexo™ - RJ 45 socket category 6 FTP IP55 with closed shutter IK07 Grey mechanism
Plexo™
LEGRAND
Plexo™ - RJ 45 socket category 6 FTP IP55 with closed shutter IK07 Grey mechanism
REF. 069569L
EAN.
3414971879133
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | Yes |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | 2x RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Grey |
RAL-number | 7046 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
With terminal resistor | No |
Degree of protection (IP) | IP55 |
Mechanical coding | Yes |
Colour coding | Yes |
Device width | 70.5 mm |
Device height | 70.5 mm |
Device depth | 42.75 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-60 °C |
Terminal marking indication | Yes |
Halogen free | No |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Cable support | Not applicable |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
1 document
PEP
SELECT AN ACTION