Plexo™ - membrane gland 2 entries - Grey
Plexo™
LEGRAND
Plexo™ - membrane gland 2 entries - Grey
REF. 069599L
EAN.
3414971879812
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 42 mm |
---|---|
Depth | 39 mm |
With strain relief | No |
Model | Closed |
Degree of protection (IP) | Other |
Material | Plastic |
Halogen free | Yes |
---|---|
Colour | Grey |
Height | 4.5 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
6 documents
Agreement
OC / CB-FR_715939
(0.64 Mo)
Agreement
OC / CB-FR_718712/A1
(0.55 Mo)
Agreement
VDE-40057978
(1.18 Mo)
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
AENOR-030/002621
(0.78 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
SELECT AN ACTION