Solid mounting plate XL³ 4000 - height 1800 mm - width 600 mm
LEGRAND
Solid mounting plate XL³ 4000 - height 1800 mm - width 600 mm
REF. 020540
EAN.
3245060205409
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building width | 725 mm |
---|---|
Width | 600 mm |
Height | 1800 mm |
Material | Steel |
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
---|---|
For internal separation form 2a | No |
For internal separation form 2b | No |
For internal separation form 3a | No |
For internal separation form 3b | No |
For internal separation form 4a | No |
For internal separation form 4b | No |
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION