Arteor™ - XLR socket female 3 pole 2 modules Soft Alu
Arteor™
LEGRAND
Arteor™ - XLR socket female 3 pole 2 modules Soft Alu
REF. 572498
EAN.
3414971917163
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | XLR |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Surface mounted |
Material | Plastic |
Antimicrobial treatment | No |
---|---|
Colour | Aluminium |
Transparent | No |
Type of fastening | Engage (snap) |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION