Hotel bedroom call indicator - internal control unit - 2 round modules - soft alu
LEGRAND
Hotel bedroom call indicator - internal control unit - 2 round modules - soft alu
REF. 572749
EAN.
3414971847934
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | Relay |
Type of load | Universal |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 47-63 Hz |
Connected object | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION