Sealable terminal shields to use with DPX3 125 HP devices
DPX³ 125 HP
LEGRAND
Sealable terminal shields to use with DPX3 125 HP devices
REF. 423877
EAN.
3414971730434
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Nominal current | 125 A |
Connection type | Screwing |
Mounting method | Screw |
Number of inputs | 4 |
Number of outputs | 0 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | Yes |
Suitable for extra fine-strand conductors | Yes |
Suitable for extra fine-strand conductors without cable end sleeve | Yes |
Conductor cross section, input | 35-95 mm² |
---|---|
Contact safe | No |
Height | 50 mm |
Width | 35 mm |
Depth | 21 mm |
Number of rows | 1 |
Operating / setting temperature | -40-140 °C |
Storage temperature | 0-40 °C |
Nominal voltage | 0-125 V |
Halogen free | Yes |
Type of distribution blocks | Phase/neutral |
Label space/information surface | No |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION