Cage terminals for connection to DPX3 125 HP devices
DPX³ 125 HP
LEGRAND
Cage terminals for connection to DPX3 125 HP devices
REF. 423888
EAN.
3414971730458
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection terminal |
---|---|
Accessory | Yes |
Spare part | No |
Width | 120 mm |
Height | 2 mm |
Depth | 50 mm |
---|---|
Operating / setting temperature | -40-70 °C |
Storage temperature | 0-40 °C |
Colour | Other |
Halogen free | Yes |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION