Standard direct handle for DPX3 125 HP devices
DPX³ 125 HP
LEGRAND
Standard direct handle for DPX3 125 HP devices
REF. 423870
EAN.
3414971730311
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
Suitable for emergency stop | No |
Suitable for power circuit breaker | Yes |
Suitable for switch disconnector | Yes |
Width | 80 mm |
Height | 96 mm |
---|---|
Depth | 80 mm |
Operating / setting temperature | -5-70 °C |
Storage temperature | -25-85 °C |
Halogen free | Yes |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION