Classia blank plate 1 module - white
Classia
Bticino
Classia blank plate 1 module - white
REF. BT-RW4950
EAN.
8005543631898
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 22.3 mm |
---|---|
Construction type lens | Rectangular |
Hole diameter | 22.5 mm |
Height | 45.1 mm |
Material | Plastic |
Colour | White |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
1 document
Technical Sheet
1 document
PEP
SELECT AN ACTION