Classia cover plate 2x5 modules - titanium metal
Classia
Bticino
Classia cover plate 2x5 modules - titanium metal
REF. BT-R4802M5TM
EAN.
8005543636480
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 5 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 5 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 10 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Titanium |
---|---|
RAL-number (similar) | 7048 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 86 mm |
Height | 86 mm |
Depth | 9 mm |
Built-in width | 86 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
1 document
Technical Sheet
SELECT AN ACTION