تجاوز إلى المحتوى الرئيسي
Logo print

Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 600 mm

LEGRAND

Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 600 mm

REF. 047275 EAN. 3245060472757
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable as side panel Yes
Suitable as rear panel No
Modular spacing 800 mm
Suitable for enclosure building depth 800 mm
Width 764 mm
Height 1973 mm
Material Steel
Surface finishing Powder coating
Colour Grey
RAL-number 7035
With cable entry No
With lock No

2 documents
Technical Sheet
F00710FR-08.pdf pdf (4.47 Mo)
Technical Sheet
F00710EN-08.pdf pdf (4.45 Mo)
1 document
Catalogue Commercial Page
ex223001_0953.pdf pdf (0.11 Mo)
1 document
PEP
LGRP-00279-V01.01-EN.pdf pdf (1.01 Mo)