Rear panel for XL³ 6300 enclosure - width 1300 mm
LEGRAND
Rear panel for XL³ 6300 enclosure - width 1300 mm
REF. 021141
EAN.
3245060211417
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | No |
---|---|
Suitable as rear panel | Yes |
Modular spacing | 1300 mm |
Suitable for enclosure building width | 1300 mm |
Suitable for enclosure building depth | 975 mm |
Width | 1256 mm |
Height | 2076 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With cable entry | No |
With lock | No |
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
1 document
Agreement
LOVAG-IT 13.050
(0.17 Mo)
SELECT AN ACTION