Wall mounting enclosure 15U 600 x 625 x 742mm with glass door LCS3
LCS³
LEGRAND
Wall mounting enclosure 15U 600 x 625 x 742mm with glass door LCS3
REF. 446186
EAN.
3414971173927
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Model | With permanent frame |
Type of profile rail | L-shaped |
Number of doors | 2 |
Type of ventilation | None |
Width | 585 mm |
Height | 742 mm |
Depth | 625 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 15 |
Max. load capacity | 100 kg |
With roof plate | Yes |
---|---|
With earthing | Yes |
With front door | Yes |
With sidewall | Yes |
Demountable | Yes |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
RAL-number | 9011 |
Degree of protection (IP) | IP21 |
Degree of protection (NEMA) | Other |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION