تجاوز إلى المحتوى الرئيسي
Logo print

Wall mounting enclosure 9U 600 x 625 x 476mm with glass door LCS3

LCS³ LEGRAND

Wall mounting enclosure 9U 600 x 625 x 476mm with glass door LCS3

REF. 446182 EAN. 3414971173842
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front and rear
Model With permanent frame
Type of profile rail L-shaped
Number of doors 2
Type of ventilation None
Width 585 mm
Height 476 mm
Depth 625 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 9
Max. load capacity 100 kg
With roof plate Yes
With earthing Yes
With front door Yes
With sidewall Yes
Demountable Yes
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 9011
Degree of protection (IP) IP21
Degree of protection (NEMA) Other

2 documents
Technical Sheet
Instruction Use
005X0-344-0C.pdf pdf (1.27 Mo)
1 document
Catalogue Commercial Page
ex223001_1013.pdf pdf (0.07 Mo)