EMDX3 energy meter tri direct 63A 230/400V pulse
EMDX³
LEGRAND
EMDX3 energy meter tri direct 63A 230/400V pulse
REF. 412090
EAN.
3414971413870
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of meter | Electronic |
---|---|
Nominal current (In) | 5 A |
Max. current (Imax) | 63 A |
Nominal voltage (Un) N-L | 197-265 V |
Nominal voltage (Un) L-L | 340-460 V |
Frequency | 47-63 Hz |
Accuracy class | B |
Pole type | Three conductor/four conductor |
Model | Direct measurement |
Energy type | Effective power and blind power |
Suitable for | Purchase/supply |
Tariff type | Two-tariff |
Tariff control | External |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
Approval | Domestic |
Pulse output | Optical |
Pulse type | S0 |
Pulse rate | 0.001-10 Imp/kWh (kvarh) |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
---|---|
Width in number of modular spacings | 4 |
Width | 71.2 mm |
Depth | 66 mm |
Height | 92.4 mm |
Type of interface | None |
With lock code | Yes |
Number of positions total (counter) | 9 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 1-16 mm² |
Label space/information surface | No |
Connected object | No |
10 documents
Technical Sheet
Technical Sheet
Technical Guide
Technical Guide
Instruction Use
Technical Sheet
Technical Guide
Technical Guide
Technical Guide
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION