eDMX³ energy meter mono direct 63A 230V 2tariff RS485 MID
EMDX³
LEGRAND
eDMX³ energy meter mono direct 63A 230V 2tariff RS485 MID
REF. 412083
EAN.
3414971413856
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of meter | Electronic |
---|---|
Nominal current (In) | 10 A |
Max. current (Imax) | 63 A |
Nominal voltage (Un) N-L | 197-265 V |
Frequency | 49-61 Hz |
Accuracy class | B |
Pole type | Single phase |
Model | Direct measurement |
Energy type | Effective power and blind power |
Suitable for | Purchase/supply |
Tariff type | Two-tariff |
Tariff control | External |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
Approval | Measuring Instruments Directive |
Pulse output | None |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Width | 35.8 mm |
---|---|
Depth | 66 mm |
Height | 92.4 mm |
Type of interface | RS-485 |
With lock code | Yes |
Number of positions total (counter) | 9 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 1-16 mm² |
Label space/information surface | No |
Connected object | No |
11 documents
Technical Guide
Technical Sheet
Technical Sheet
Technical Guide
Technical Guide
Instruction Use
Technical Guide
Technical Sheet
Instruction Use
Technical Guide
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION