Overhead cable pathway 5U 19 inches
LCS³
LEGRAND
Overhead cable pathway 5U 19 inches
REF. 446160
EAN.
3414971173767
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Model | With permanent frame |
Type of profile rail | L-shaped |
Number of doors | 0 |
Type of ventilation | None |
Width | 254 mm |
Height | 1981.2 mm |
Depth | 385 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 5 |
Max. load capacity | 29 kg |
With roof plate | No |
---|---|
With front door | No |
With sidewall | No |
Demountable | Yes |
Material | Aluminium |
Surface finishing | Powder coating |
Colour | Black |
Degree of protection (IP) | IP00 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | Not applicable |
Fitted with door or cover | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION