Kit for installation of DPX3 160 in XL3S 160 cabinets
XL³ S 160
LEGRAND
Kit for installation of DPX3 160 in XL3S 160 cabinets
REF. 337407
EAN.
3414971759510
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Depth bracket |
---|---|
Material | Metal |
Operating / setting temperature | -20-70 °C |
Storage temperature | -20-70 °C |
---|---|
Halogen free | Yes |
2 documents
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION