Coupling Ø 20 mm for connecting conduits of the same diameter
LEGRAND
Coupling Ø 20 mm for connecting conduits of the same diameter
REF. 06002
EAN.
3414971492332
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Polyolefin |
Surface protection | Untreated |
Quality of surface coating | Uncoated |
Surface polished | No |
Surface brushed | No |
---|---|
Halogen free | Yes |
Model | Plug-in |
For nominal tube diameter | 20 mm |
8 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
4 documents
Agreement
NF 004-NF004_1118
(0.88 Mo)
Agreement
NF 004-NF004_1124
(0.78 Mo)
Agreement
NF 004-NF004_1119
(0.79 Mo)
Agreement
NF 004-NF004_1122
(0.87 Mo)
SELECT AN ACTION