Bend 90° curve for conduit Ø 32 mm
LEGRAND
Bend 90° curve for conduit Ø 32 mm
REF. 06044
EAN.
3414971494466
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Polyvinyl chloride (PVC) |
Surface protection | Untreated |
Quality of surface coating | Uncoated |
Surface polished | No |
Surface brushed | No |
Halogen free | No |
Diameter | 32 mm |
---|---|
Model | Plug-in |
With sleeve | No |
Two piece | No |
Colour | Grey |
Flexible | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION