Additional Wi-Fi connected 7" colour screen internal
-
LEGRAND
Additional Wi-Fi connected 7" colour screen internal
REF. 369425
EAN.
3414971791312
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Can be connected to smartphone | Yes |
Internal communication | Yes |
Hands free | Yes |
With day/night function | Yes |
Zoom, pan/tilt function | No |
With memory function | No |
Screen diagonal | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Hearing aid compatible | No |
Suitable for disabled persons | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Power consumption | 30 W |
Width | 215 mm |
Height | 140 mm |
Depth | 22.3 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP30 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0-1 A |
Frequency | 0-0 Hz |
Sound level | 82 dB |
Standby consumption | 10 mA |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
Mounting method | Supporting bracket |
Vertical fixing center distance | 25-85 mm |
Horizontal fixing center distance | 35-110 mm |
Control mode | Wireless |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | Yes |
Number of ringtones | 20 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Camera type | Not applicable |
Max distance between internal and external unit | 100 m |
Communication rank type | Other |
Connected object | Yes |
Operating method | Wifi network |
Application store for download | App Store , Google Play Store |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Programming way | Smartphone apps |
Connectable by Internet box | Yes |
Application name | Door Entry |
Product use function | Door entry systems |
3 documents
Technical Guide
Instruction Use
Technical Guide
1 document
Catalogue Commercial Page
1 document
Agreement
Decl. UE RED-70 340 01
(0.4 Mo)
SELECT AN ACTION